![Loading...](https://static-cdn.seeedstudio.com/static/version1724918232/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Gesture R "Shield"
- 10+: $28.50
YOU MAY LIKE THIS
PRODUCT DETAILS
GestureR is the first gesture sensing shield you can find in the market, it is tiny ; inexpensive and user-friendly!
GestureR SHIELD ULTRA
- Size around 54 x 53 mm
- Pin Configuration compatible to Arduino UNO and Leonardo
- I2C PWM LED Driver.
- 1 Bright RGB LED and 12 Purple LEDs ease of use and demonstration.
- 2-channel DIP Switch to use for mode changing or any other purposes.
We also have Gesture R “bread” and Gesture R "Tiny", please click to check.
Features:
Gesture Sensing:
GestureR can distinguish your gesture in 4 directions in 3 different speeds.
Proximity Sensing:
GestureR can sense the distance of an object up to 10cm from the sensor.
Ambient Light Sensing:
GestureR can measure three level of ambient light.
Applications
Gesture controlled control products such as AC Power; Appliance and lighting control.
- GestureR + Relay Shields = Touchless Power Switch
- GestureR + IR Controller Shields = Smart Remote
- GestureR + LED Panel Shields = Smart Lamp
Controller in hygiene environments
Specification of Gesture Sensor:
Documents:
- GestureR User Manual
- GestureR Sample Codes
- Schematic in Altium and pdf format
- PCB design files in Altium format
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 87mm x59mm x40mm |
Weight | G.W 22g |
Battery | Exclude |
ECCN/HTS
HSCODE | |
UPC | 841454109075 |
COO | CHINA |