![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Generic Node (Sensor Edition)
Generic Node (SE) is an ultra-low power and multi-sensor LoRaWAN® Node with endless use cases. From concept to production, the Generic Node platform shortens LoRaWAN device development lifecycle by providing reference hardware design and source available firmware.
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
Generic Node (Sensor Edition) Node is a LoRaWAN® node containing multiple on-board components and peripherals, and with the provided SDK you can easily build IoT applications.
The additional strong end to end encryption and firmware over the air update in a device make it a roaming, secure and low-cost sensor that lasts on a battery for many years.
When the device is in the field, it will be the same device from production all the way to installation, which will bring immense economies of scale advantages.
- End-to-End Encryption
- Firmware Over The Air Update
- Ultra Low Power:~1.8 μA in sleep mode
- Standard Replaceable 2xAA alkaline batteries
- Open Development Tools: Hardware Setup(Sensor Edition Hardware Setup | Generic Node)and Software Setup (Sensor Edition Software Setup | Generic Node)
- Pre-provisioned on The Things Industries | LoRaWAN Network Server (i.e. The Things Network)
- Open design (source-available) (GitHub - TheThingsIndustries/generic-node-se: Generic Node Sensor Edition)
- The STM32WL55CCU6 Dual-core M4/M0 + SoC integrates a low-power microcontroller and a sub-gigahertz long-range radio.
- The onboard sensors and peripherals can measure temperature and humidity, and the accelerometer can detect the movements and vibrations with high accuracy.
- A user button, an RGB LED and a buzzer for getting user input and providing visual and audible feedback.
Application
- Hospital
- Retail
- Smart Building
- Smart City
- Agriculture
- Smart Office
Specifications
Air Temperature |
|
Range |
-40 to 125 °C |
Accuracy |
± 0.2 °C |
Response time (τ63%) |
8 s |
Air Humidity |
|
Range |
0 to 100 %RH |
Accuracy |
± 2 %RH |
Response time (τ63%) |
5 s |
Accelerometer |
|
Full Scales |
±2g/±4g/±8g/±16g |
Output Data Rates |
1Hz to 5.3 Hz |
Operating Temperature |
-40 to +85 °C. |
General Parameters |
|
Microcontroller |
STM32WL55CCU6 Dual-core M4/M0 + SoC |
Flash |
256 Kbytes |
SRAM |
64 Kbytes |
External Flash |
16 Mbit |
Support Protocol |
Based on LoRaWAN v1.0.2 protocol |
Frequency |
150MHz - 960MHz |
LoRa Power Output |
up to +14dBm (EU868),+22.00 dBm (US915) |
Support modulations |
LoRa, (G)FSK, (G)MSK, and BPSK |
Current Consumption |
~1.8 μA (sleep mode w/RTC) |
Communication Distance |
1 to 5km (depending on gateway antenna and environments) |
IP Rating |
IP 65 |
Operating Temperature |
-40 to +85 °C |
Operating Humidity |
0 to 100 %RH |
Device Weight |
80g |
Certification |
CE |
Battery (* Not contained in equipment) |
|
Alkaline Battery |
standard 2xAA |
Battery Life |
≥ 4 years |
Other battery Voltage |
2.2V to 5.5V |
Hardware overview
Programming / debug pins - there are 7 pins.
- NRST - reset
- SWD / PA13 - programming/debug pin (bi-directional data pin)
- CLK / PA14 - programming/debug pin (clock signal)
- TxD / PA2 - serial pin (serial communication transmit data)
- RxD / PA3 - serial pin (serial communication receive data)
- GND - ground
- VCC - voltage out, 2.8 V
User GPIO pins - there are 7 pins.
- PB3 - SWO / RTS / internally connected to the user button
- PA15 - internally connected to the piezo speaker
- PA12 - I2C, SCL
- PA11 - I2C, SDA
- VCC - voltage out, 2.8 V
- GND - ground
- VIN - voltage in
Part List
Sensor Node |
x1 |
User Guide |
x1 |
ECCN/HTS
HSCODE | 9025800090 |
USHSCODE | 9026104000 |
UPC | |
EUHSCODE | 9013101000 |
COO | CHINA |