![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
General Plastic Case 43*75*95mm
SKU
110990110
You project looks like a mess? Are you ready to get it a neat and beautiful enclosure? We are excited to tell you that nine kinds of project boxes are on the shelf now! They have different sizes and colors, to make sure you can find one that matches your
- 10+: $4.05
- 20+: $3.83
- More
- 50+: $3.60
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
You project looks like a mess? Are you ready to get it a neat and beautiful enclosure? We are excited to tell you that nine kinds of project boxes are on the shelf now! They have different sizes and colors, to make sure you can find one that matches your project 100%. Here are some details about the one you saw above:
- Inner dimension: 40x74x95mm; Out dimension: 43*75*95mm; Thickness: 2mm; Inner slot: 25x50mm
- Made of plastic, durable and easy to drill holes and cut
- Gray, with smooth edges and nice touch
- Waterproof when fixed by screws
Technical details
Dimensions | 95mm x75mm x45mm |
Weight | G.W 69g |
Battery | Exclude |
ECCN/HTS
HSCODE | 3923100090 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page