![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
General Plastic Case 39x63x102 mm
SKU
110990118
This case is a bigger version of another general case – HF-N-7
YOU MAY LIKE THIS
PRODUCT DETAILS
This case is a bigger version of another general case – HF-N-7. They have something in common, like simple style and suitable for many different uses. Yet there are some advantages only the big brother can provide you. Let’s check its details below:
- Inner dimension: 34x59x96mm; Out dimension: 39x64x101mm; Thickness: 2.5mm
- Bigger capability, able to hold things that tend to be slim but long
- Made of plastic, durable and easy to drill holes and cut
- Gray, with shiny surface
- easy to close and open with your nails
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 56g |
Battery | Exclude |
ECCN/HTS
HSCODE | 3923100090 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page