![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
General Plastic Case 28x44x70 mm
SKU
110990119
This case is a general box for different uses
YOU MAY LIKE THIS
PRODUCT DETAILS
This case is a general box for different uses. It a simple and convenient case suitable for giving your sensors protection, classifying your little components and even building a DIY enclosure for your work!Here are some details about this case:
- Inner dimension: 25x40x66mm; Out dimension: 28x44x70mm; Thickness: 2mm
- Shallow gray, shiny surface and easy to close and open with your nails
- Made of plastic
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 22g |
Battery | Exclude |
ECCN/HTS
HSCODE | 3923100090 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review