![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
General Plastic Case 22x37x65 mm
SKU
110990108
Of all the 9 boxes we released lately, this one belongs to the smallest ones, as well as HF-N-23 and HF-N-5
- 10+: $2.66
YOU MAY LIKE THIS
PRODUCT DETAILS
Of all the 9 boxes we released lately, this one belongs to the smallest ones, as well as HF-N-23 and HF-N-5. HF-N-48 has a special design.
It has three square holes, one on one side and two on the other side, and two round holes, each side by one. You can hold your circuit in the case and lead the connecting lines out through those square holes.
As to the round holes, they are prepared for the situation that you need to fix the case on some other surface. It’s convenient to screw it tightly through those round holes. Here are some details about this one:
SPECIFICATION
- • Inner dimension: 20x33x65mm;
- • Out dimension: 22x37x69mm;
- • Thickness: 2mm;
- • Side hole: 6x4mm for two, 4x4mm for one.
- • Color: black
- • Made of plastic, with a matte surface
- • Easy to open and close with your nails
Technical details
Dimensions | 80mm x100mm x12mm |
Weight | G.W 19g |
Battery | Exclude |
ECCN/HTS
HSCODE | 3923100090 |
UPC | 841454109136 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page