![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
GeeekNET ESP32 Development Board
- 10+: $17.96
YOU MAY LIKE THIS
PRODUCT DETAILS
GeeekNET ESP32 Development Board is made with the official WROOM32 module. There is built in USB-to-Serial converter, automatic bootloader reset, Lithium Ion/Polymer charger. And just about all of the GPIOs brought out so you can use it with any sensor.
That module contains a dual-core ESP32 chip, 4 MB of SPI Flash, tuned antenna. And all the passives you need to take advantage of this powerful new processor. The ESP32 has both Wi-Fi and Bluetooth Classic/LE support. That means it's perfect for just about any wireless or Internet-connected project.
The ESP32 is a perfect upgrade from the ESP8266 that has been so popular. In comparison, the ESP32 has way more GPIO, plenty of analog inputs, two analog outputs, multiple extra peripherals (like a spare UART), two cores so you don't have to yield to the Wi-Fi manager, much higher-speed processor.
Please note: The ESP32 is still targeted to developers.
Not all of the peripherals are fully documented with example code, and there are some bugs still being found and fixed. We got it working under Arduino IDE, so you can expect things like I2C and SPI and analog reads to work. And also we got it working under MicroPython, so you can test it with the command line console, it will be nice to programmer. But other elements are still under development. For that reason, we recommend this module for makers who have some experience with microcontroller programming, and not as a first dev board.
Mechanical Drawing
GeeeKNET ESP32 Development Board Pin Layout
Product Details
Voltage: 5V
Current: 80mA
Battery: 3.7V
Dimension: 59.76mmx28.05mmx12.60mm
Wi-Fi
• 802.11 b/g/n/e/i
• 802.11 n (2.4 GHz), up to 150 Mbps
• 802.11 e: QoS for wireless multimedia technology
• WMM-PS, UAPSD
• A-MPDU and A-MSDU aggregation
• Block ACK
• Fragmentation and defragmentation
• Automatic Beacon monitoring/scanning
• 802.11 i security features: pre-authentication and TSN
• Wi-Fi Protected Access (WPA)/WPA2/WPA2-Enterprise/Wi-Fi Protected Setup (WPS)
• Infrastructure BSS Station mode/Soft AP mode
• Wi-Fi Direct (P2P), P2P Discovery, P2P Group Owner mode and P2P Power Management
• UMA compliant and certified
• Antenna diversity and selection
Bluetooth
• Compliant with Bluetooth v4.2 BR/EDR and BLE specification
• Class-1, class-2 and class-3 transmitter without external power amplifier
• Enhanced power control
• +12 dBm transmitting power
• NZIF receiver with -97 dBm sensitivity
• Adaptive Frequency Hopping (AFH)
• Standard HCI based on SDIO/SPI/UART
• High speed UART HCI, up to 4 Mbps
• BT 4.2 controller and host stack
• Service Discover Protocol (SDP)
• General Access Profile (GAP)
• Security Manage Protocol (SMP)
• Bluetooth Low Energy (BLE)
• ATT/GATT
• HID
• All GATT-based profile supported
• SPP-Like GATT-based profile
• BLE Beacon
• A2DP/AVRCP/SPP, HSP/HFP, RFCOMM
• CVSD and SBC for audio codec
• Bluetooth Piconet and Scatternet
CPU and Memory
• Xtensa® Single-/Dual-core 32-bit LX6 microprocessor(s), up to 600 DMIPS
• 448 KB ROM
• 520 KB SRAM
• 16 KB SRAM in RTC
• QSPI flash/SRAM, up to 4 x 16 MB • Power supply: 2.3V to 3.6V
Clocks and Timers
• Internal 8 MHz oscillator with calibration
• Internal RC oscillator with calibration
• External 2 MHz to 60 MHz crystal oscillator (40 MHz only for Wi-Fi/BT functionality)
• External 32 kHz crystal oscillator for RTC with calibration
• Two timer groups, including 2 x 64-bit timers and 1 x main watchdog in each group
• RTC timer with sub-second accuracy
• RTC watchdog
Advanced Peripheral Interfaces
• 12-bit SAR ADC up to 18 channels
• 2 × 8-bit D/A converters
• 10 × touch sensors
• Temperature sensor
• 4 × SPI
• 2 × I2S
• 2 × I2C
• 3×UART
• 1 host (SD/eMMC/SDIO) • 1 slave (SDIO/SPI)
• Ethernet MAC interface with dedicated DMA and IEEE 1588 support • CAN 2.0
• IR (TX/RX)
• Motor PWM
• LED PWM up to 16 channels
• Hall sensor
• Ultra-low-noise analog pre-amplifier
Security
• IEEE 802.11 standard security features all supported, including WFA, WPA/WPA2 and WAPI
• Secure boot
• Flash encryption
• 1024-bit OTP, up to 768-bit for customers
Cryptographic hardware acceleration
• AES
• HASH (SHA-2) library
• RSA
• ECC
• Random Number Generator (RNG)
Development Support
• SDK firmware for fast on-line programming
• Open source toolchains based on GCC
Technical details
Dimensions | 60mm x28mm x12.6mm |
Weight | G.W 10g |
Battery | Exclude |
Part List
GeeekNET ESP32 Development Board | 1 |
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
UPC | 841454120339 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
It was working, but for some reason, the product is no longer visible as a USB device on my Mac. So I can't program it.
Don't know why. It could be the FTDI chip.
Anyway, I've ordered two more. -