![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Geared Motor ASLONG-JGB37-520(107RPM)
SKU
108990017
Mainly used in robot platform and car provide power, Good quality and long lifetime, high torque and low noise
- 10+: $8.96
YOU MAY LIKE THIS
PRODUCT DETAILS
Mainly used in robot platform and car provide power, Good quality and long lifetime, high torque and low noise. It's running at 107RPM.
SPECIFICATION
- Rated Voltage: DC 12V
- No load speed: 107RPM
- No Load Current: 60mA
- load torque: 0.84kg.cm
- load Current: 150mA
- load output: 0.8w•Stall torque: 3kg.cm
- Stall Current: 1.2A
- Ratio: 56
- Weight: 150g
DOCUMENTS
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 80mm x120mm x75mm |
Weight | G.W 156g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8501101000 |
USHSCODE | 8501104080 |
UPC | 841454109723 |
EUHSCODE | 8501109390 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review