![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Gear Motor 6V 60rpm - Dustproof
SKU
108100002
Pretty nice Gear Motor with dust-proof enclosure, running at 6v 60rpm
- 10+: $9.45
YOU MAY LIKE THIS
PRODUCT DETAILS
Please consider Gear (reduction ) motor p12 6V 60RPM as an alternative.
Pretty nice Gear Motor with dust-proof enclosure, running at 6v 60rpm.
Specifications
Operating Voltage: DC 2.4 ~ 6.0V
No Load Speed: 55 ~ 70rmp
No Load Current: 30 ~ 70mA
Max. Efficiency Speed: 40 ~ 52rpm
Max. Efficiency Current: 350 ~ 450mA
Torque: 0.7 ~ 1.2kg.cm
Stall Current: 500 ~ 700mA
Stall Torque: 3.0 ~ 4.0kg.cm
Technical details
Dimensions | 50mm x50mm x12mm |
Weight | G.W 13g |
Battery | Exclude |
Part List
Gear Motor 6V 60rpm - Dustproof | 1 |
ECCN/HTS
HSCODE | 8501101000 |
USHSCODE | 9503000090 |
UPC | 841454109174 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review