![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Gas Sensor -MQ5
SKU
314100010
They are used in gas leakage detecting equipments in family and industry, are suitable for detecting of LPG, natural gas , town gas, avoid the noise of alcohol and cooking fumes and cigarette smoke
- 10+: $3.36
YOU MAY LIKE THIS
PRODUCT DETAILS
They are used in gas leakage detecting equipments in family and industry, are suitable for detecting of LPG, natural gas , town gas, avoid the noise of alcohol and cooking fumes and cigarette smoke.
Features
- High sensitivity to LPG, natural gas , town gas
- Small sensitivity to alcohol, smoke.
- Fast response
- Stable and long life
- Simple drive circuit
Typical detection ranges
MQ-5: town gases, hydrogen, 100ppm to 3,000ppm
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 5g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9027900000 |
USHSCODE | 9026104000 |
UPC | 841454116165 |
EUHSCODE | 9013101000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewHigh-sensitivity sensor
FAQ
Show
per page