![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Galvanometer motor (SC17-15K)
- 10+: $62.96
YOU MAY LIKE THIS
PRODUCT DETAILS
Galvanometer motor is a lower cost stander parts used in laser equipment, easy to be used and assembled. it's offer a most cheap, convenient option when you want to controll the light beam
Feature
Small volume
compact structure
convenient installation
Analog signal control
Specification
Scanning Angle: ±30 ( ±20)
Rotor inertia: 0.025 gm*cm2, ±10%
torque: 2.5 x 104 dyne-cm/amp, ±10%
The maximum coil temperature: 100℃
The stator coil shell heat resistance: 8℃/W
coil resistance: 8.3Ω±10%
coil inductance: 153uH±10%
The average current carrying: 1.5A
response time one step: 0.3ms
linearity: 99.0%
Repeat accuracy: 15 microradians
Size of the lens: 7mm*11mm*0.6mm
Mirror reflectivity: >98% @45° ( 380nm-700nm)
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 145mm x110mm x52mm |
Weight | G.W 319g |
Battery | Exclude |
Part List
Galvanometer motor (SC17-15K) | 1 |
ECCN/HTS
HSCODE | 8501109990 |
USHSCODE | 8501104080 |
UPC | 841454116035 |
EUHSCODE | 8501109390 |
COO | CHINA |
RoHS | 1 |