![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Galileo Case
SKU
110990417
The Case is used to wrap the Galileo PCB, It's constructed from military grade alminum and hardwearing acrylic, Providing the ultimate protection from physical and corrosion! We use blue acrylic, looks very neatly and beautiful
YOU MAY LIKE THIS
PRODUCT DETAILS
The Case is used to wrap the Galileo PCB, It's constructed from military grade alminum and hardwearing acrylic, Providing the ultimate protection from physical and corrosion! We use blue acrylic, looks very neatly and beautiful. This case is available for Galileo Gen1 only.
FEATURES
• Easy to assemble
• Solid and stable material
• Neatly and beautiful
Part | Package | Qty |
Bracket | 1.5mm aluminum plate stamping molding, black sand anodized | 2 |
Bottom Acrylic Cover | 2.5mm Thickness | 1 |
Top Acrylic Cover | 2.5mm Thickness | 1 |
Rivet(black) | R2056 | 8 |
Screw | M3X5 | 8 |
Double-screw bolt | M3X8 | 4 |
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 120g |
Battery | Exclude |
Part List
Galileo Case | 1 |
ECCN/HTS
HSCODE | 3926909090 |
UPC | 841454109266 |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review