![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
GPS Module - .NET Gadgeteer Compatible
SKU
109120000
This product can now be purchased at www
YOU MAY LIKE THIS
PRODUCT DETAILS
This product can now be purchased at www.ghielectronics.com.
GPS module for Gadgeteer. This module includes a U-Blox Neo-6M GPS module and a simple patch antenna connected via a U.FI connector. The processor can communicate with this module via serial port.
Requires socket Type U.
Features
- Gadgeteer socket type U
- 1 to 5Hz update frequency
- Supports NMEA and U-Blox 6 protocols
- Configurable communication baud rates, from 4800 to 115200 external interrupt support
Resources
External Links
you need to download the following software to start your Gadgeteer:
- Development tool : Microsoft Visual C# Express 2010
- Micro framework: Microsoft .NET Micro Framework 4.1 SDK
- The Gadgeteer core, mainboard SDk and module driver(GHI)
You can download these tools at : http://tinyclr.com/support
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 14g |
Battery | Exclude |
ECCN/HTS
HSCODE |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review