![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
GPRSBee
SKU
113990065
The GPRSbee is a GPRS/GSM expansion board, designed by Gregory Knauff
The board has the bee form factor and can be used in any system that has a bee socket like the Seeeduino Stalker or the Arduino Fio
YOU MAY LIKE THIS
PRODUCT DETAILS
The GPRSbee is a GPRS/GSM expansion board, designed by Gregory Knauff
The board has the bee form factor and can be used in any system that has a bee socket like the Seeeduino Stalker or the Arduino Fio. The GPRSbee uses SIM cards of the MicroSIM form factor.
The core of this board is the well known SIM900 module. This module, like most other GPRS/GSM modules, has an operating voltage of 3.5 - 4.5 volt and can draw up to 2A power during broadcasts bursts. This makes the 3.3V power that the bee socket can provide unsuitable. This has been solved by powering the GPRSbee directly from a 3.7 volt LiPo battery.
To accomodate this the GPRSbee has two JST sockets, one to connect the battery and a second one to provide the power to the main board. When the main board has a LiPo charge circuit (like the Stalker and the Fio have), this allows for charging the LiPo battery too.
Specifications
- SIM 900 module
- bee socket compatible
- 3.7 volt LiPo battery connector and board connector
- MicroSIM adapter
- SMA antenna connector
- Network Activity LED
- Manual ON/OFF switch
- Software ON/OFF through DTR pin
- Power status though CTS pin
- 3.3 V to 2.8V level converter
Compatible with
- Arduino FIO and FIO V3
- Seeedstudio Stalker
- Any other board with bee socket
- Bee socket adapters
You can find more modules http://www.gprsbee.com/.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 15g |
Battery | Exclude |
ECCN/HTS
HSCODE |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review