![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
GPRS Shield
SKU
103030013
This product was replaced by a updated version GPRS Shield V2
YOU MAY LIKE THIS
PRODUCT DETAILS
This product was replaced by a updated version GPRS Shield V2.0 (SLD01098P).
GPRS Shield V2
The GPRS (General Packet Radio Service) Shield is a new nonvoice value added service that delivers GSM/GPRS 850/900/1800/1900MHz performance for voice, SMS, Data, and Fax in a small form factor and with low power consumption. It is controlled via AT commands (GSM 07.07 ,07.05 and SIMCOM enhanced AT Commands), and fully compatible with Seeeduino/Arduino and Mega. The GPRS Shield has 12 GPIOs 2 PWMs and 1 ADC(They are all 2V8 logic).
Features
- Quad-Band 850/ 900/ 1800/ 1900 MHz
- GPRS multi-slot class 10/8
- GPRS mobile station class B
- Compliant to GSM phase 2/2+
- Class 4 (2 W @850/ 900 MHz)
- Class 1 (1 W @ 1800/1900MHz)
- Control via AT commands (GSM 07.07 ,07.05 and SIMCOM enhanced AT Commands)
- Low power consumption: 1.5mA(sleep mode)
- Operation temperature: -40°C to +85 °C
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 76g |
Battery | Exclude |
ECCN/HTS
HSCODE |
FCC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page