![Loading...](https://static-cdn.seeedstudio.com/static/version1721127985/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
GPRS Shield V2.0
YOU MAY LIKE THIS
PRODUCT DETAILS
This product was replaced by an updated version GPRS Shield V3.0
Hook your Arduino up to GSM/GPRS cell phone network with GPRS shield! You can use your Arduino to dial a phone number or send a text to your friend via easy to use AT commands now. This new version features a quad-band low power consumption GSM/GPRS module SIM900 as well as a compact PCB antenna. Meanwhile, improvements on interfaces and basic circuit have been taken to make it more concise and reliable. Check out the improvement details of V2.0.
Note: Headers of this product is shipped unsoldered.
Features
Compatible with standard Arduino and Arduino Mega
Selectable interface between hardware serial port and software serial port
Quad band support: 850/900/1800/1900MHz
Support TCP/UDP protocols
Full control via AT commands set: Standard - GSM 07.07 & 07.05 and Enhanced - SIMCOM AT Commands
2-in-1 headset jack
Convenient external SIM card holder
Low power consumption: 1.5mA(sleep mode)
Cautions
Make sure your SIM card is activated.
GPRS Shield doesn't come with ESD precautions. Take special care when handling it in dry weather.
The factory default setting for the GPRS Shield UART is 19200 bps 8-N-1. (Can be changed using AT commands).
Documents
Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to ourforum.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 52g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8517703000 |
LEARN AND DOCUMENTS
Documentations
Resources
- GPRS Shield v2.0 Schematic and PCB in eagle format
- GPRS Shield v2.0 Schematic in PDF format
- GPRS Shield v2.0 PCB in PDF format
- GPRS_Shield library on gitHub - based on Suli
- GPRS_SIM900 library on gitHub - Non Suli
- AT Commands v1.11
- SIM900 Hardware Design
- Si5902BDC
- SIM900 Datasheeet
- SIM900 firmware and tool(firmware:1137B08SIM900M64_ST)