![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
G1&2" Water Flow Sensor Enclosure
SKU
101990055
Water flow sensor consists of a plastic valve body, a water rotor, and a hall-effect sensor
- 10+: $8.07
YOU MAY LIKE THIS
PRODUCT DETAILS
Water flow sensor consists of a plastic valve body, a water rotor, and a hall-effect sensor. When water flows through the rotor, rotor rolls. Its speed changes with different rate of flow. The hall-effect sensor outputs the corresponding pulse signal. This one is suitable to detect flow in water dispenser or coffee machine.
We have a comprehensive line of water flow sensors in different diameters. Check them out to find the one that meets your need most.
Feature:
- Compact, Easy to Install
- High Sealing Performance
- High Quality Hall Effect Sensor
- RoHS Compliant
- Transparent
Specification:
- Mini. Wokring Voltage: DC 4.5V
- Max. Working Current: 15mA (DC 5V)
- Working Voltage: DC 5V~24V
- Flow Rate Range: 1~30L/min
- Flow Pulse: F(Hz)=(5.0*Q)±3% Q=L/Min
- Load Capacity: ≤10mA (DC 5V)
- Operating Temperature: ≤80℃
- Liquid Temperature: ≤120℃
- Operating Humidity: 35%~90%RH
- Water Pressure: ≤1.75MPa
- Storage Temperature: -25~+ 80℃
- Storage Humidity: 25%~95%RH
For any technical support or suggestion, please kindly go to our forum.
Type | Dimensions(DN) | Working Voltage | Flow Rate Range | Length | Male & Female | Length of Thread | Material |
---|---|---|---|---|---|---|---|
YF-B1 | DN15 | 5V~15V(DC) | 1~25L/min | 44mm | Double Male | 10mm | Copper |
YF-B2 | DN15 | 5V~15V(DC) | 1~25L/min | 50mm | Male in Female out | 10mm | Copper |
YF-B3 | DN15 | 5V~15V(DC) | 1~25L/min | 66mm | Double Male | 18mm | Copper |
YF-B4 | DN15 | 5V~15V(DC) | 1~25L/min | 66mm | Male in Female out | 10mm | Copper |
YF-B5 | DN20 | 5V~15V(DC) | 1~30L/min | 50mm | Double Male | 10mm | Copper |
YF-B6 | DN20 | 5V~15V(DC) | 1~30L/min | 60mm | Double Male | 11mm | Copper |
YF-B7 | DN15 | 5V~15V(DC) | 1~25L/min | 66mm | Double Male | 10mm | Copper |
G1&2 | DN15 | 5V~24V(DC) | 1~30L/min | Double Male | Plastic | ||
G3&4 | DN20 | 5V~24V(DC) | 1~60L/min | Double Male | Plastic | ||
G1&2 | DN15 | 5V~24V(DC) | 1~30L/min | 60mm | Double Male | 13mm | Plastic |
G1&8 | - | 5V~24V(DC) | 0.3~6L/min | - | - | - | Plastic |
M11*1.25 | - | 5V~24V(DC) | 0.3~6L/min | - | - | - | Plastic |
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 22.5g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9026100000 |
USHSCODE | 9026104000 |
UPC | 841454109280 |
EUHSCODE | 9013101000 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page