![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
G1&2 Electric Solenoid Valve (Normally Open)
SKU
311070004
G1/2 Electric Solenoid Valve (Normally Closed)
This is a normally open G1/2 12VDC electric solenoid valves with barbed inlet and outlet ports, great for projects involving low viscosity fluid control
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a normally open G1/2 12VDC electric solenoid valves with barbed inlet and outlet ports, great for projects involving low viscosity fluid control. You can find it ubiquitous on applications like automatic faucets, foot operated faucets, drinking fountains etc.
We have also a counterpart product which is normally closed. Check it out if it’s more suitable to your need: G1/2 Electric Solenoid Valve(Normally Closed).
Features
- Normally open
- Durable
- Stainless steel inlet filter
- Wide operation temperature range
Specifications
- Working voltage: 12VDC
- Max current: 450mA
- Operating mode: normally open
- Inlet/Outlet ports: G1/2”
- Materials: nylon/ stainless steel/Polyoxymethylene
- Vale type: diaphragm valve (operated by servo)
- Filter screen: stainless steel inlet filter
- Max operating temperature: 120°C
- Operating pressure range: 0.02 – 0.8 MPa
- Expected life: 200,000+
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 125g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8481804090 |
ROHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review