the AI Hardware Partner
Toggle Nav
Loading...

G1&2 Electric Solenoid Valve (Normally Closed)

SKU
111990004
This is a normally closed G1/2 12VDC electric solenoid valves with barbed inlet and outlet ports, great for projects involving low viscosity fluid control
$8.50
Out of stock
  • 10+: $7.23

PRODUCT DETAILS

This is a normally closed G1/2 12VDC electric solenoid valves with barbed inlet and outlet ports, great for projects involving low viscosity fluid control. You can find it ubiquitous on applications like automatic faucets, foot operated faucets, drinking fountains etc.

We have also a counterpart product which is normally open. Check it out if it’s more suitable to your need: G1/2 Electric Solenoid Valve (Normally Open).

Features

  • Normally closed

  • Durable

  • Stainless steel inlet filter

  • Wide operation temperature range

Specifications

  • Working voltage: 12VDC

  • Max current: 450mA

  • Operating mode: normally closed

  • Inlet/Outlet ports: G1/2”

  • Materials: nylon/ stainless steel/Polyoxymethylene

  • Vale type: diaphragm valve (operated by servo)

  • Filter screen: stainless steel inlet filter

  • Max operating temperature: 120°C

  • Operating pressure range: 0.02 – 0.8 MPa

  • Expected life: 200,000+

Technical details

Dimensions 74mm x56mm x34mm
Weight G.W 125g
Battery Exclude

ECCN/HTS

HSCODE 8481804090
USHSCODE 8481801050
UPC 841454109297
EUHSCODE 8471707000
COO CHINA

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    80%
     
     
    By dario.bralla

FAQ

1 Item

Show per page