![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
G1&2 Electric Solenoid Valve (Normally Closed)
- 10+: $7.23
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a normally closed G1/2 12VDC electric solenoid valves with barbed inlet and outlet ports, great for projects involving low viscosity fluid control. You can find it ubiquitous on applications like automatic faucets, foot operated faucets, drinking fountains etc.
We have also a counterpart product which is normally open. Check it out if it’s more suitable to your need: G1/2 Electric Solenoid Valve (Normally Open).
Features
Normally closed
Durable
Stainless steel inlet filter
Wide operation temperature range
Specifications
Working voltage: 12VDC
Max current: 450mA
Operating mode: normally closed
Inlet/Outlet ports: G1/2”
Materials: nylon/ stainless steel/Polyoxymethylene
Vale type: diaphragm valve (operated by servo)
Filter screen: stainless steel inlet filter
Max operating temperature: 120°C
Operating pressure range: 0.02 – 0.8 MPa
Expected life: 200,000+
Technical details
Dimensions | 74mm x56mm x34mm |
Weight | G.W 125g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8481804090 |
USHSCODE | 8481801050 |
UPC | 841454109297 |
EUHSCODE | 8471707000 |
COO | CHINA |
RoHS | 1 |