![Loading...](https://static-cdn.seeedstudio.com/static/version1724918232/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Fusion PCB Service - 4 Layers
YOU MAY LIKE THIS
PRODUCT DETAILS
About Fusion PCB service:
As hobbyists ourselves, we organize local manufacturing power, reduce the shipping cost, and ensure the quality. It will be a source to sustain our company along with other services we provide.
1. NEW Fusion PCB Order Steps:
Upload your design file (One file, one order!).
Filling in the PCB parameters according to your file.
Press “ADD TO CART” button to submit your purchase.
If design files meet the requirements, PCBs will be manufactured and shipped in 5-7 days (excluding the Chinese Festivals).
2. Fusion PCB capabilities:
Multi Layers | 1-4 |
PCB Material | FR-4 |
Available Color | Green, Red, Yellow, Blue, White, Black |
Silk Screen Color | White, Black (For White Solder Mask only) |
Minimum Quantity | 10 |
Maximum dimensions* | 5cm X 5cm 5cm X 10cm 5cm X 15cm 5cm X 20cm 10cm X 10cm 10cm X 15cm 10cm X 20cm 15cm X 15cm 15cm X 20cm 20cm X 20cm |
*PCB design must be in the length range (not area) of the dimensions you selected.
Manufacturer Specifications
3. Gerber files requirements:
The following layers are needed:
Top Layer: pcbname.GTL
Inner Layer: pcbname.GL2
Inner Layer: pcbname.GL3
Bottom Layer: pcbname.GBL
Solder Mask Top: pcbname.GTS
Solder Mask Bottom: pcbname.GBS
Silk Top: pcbname.GTO
Silk Bottom: pcbname.GBO
Drill Drawing: pcbname.TXT
Board Outline:pcbname.GML/GKO
Note:
The Gerber file must be RS-274x format.
Fusion PCB do not support blind/burried vias.
4. PCB design tips:
One Gerber file, one design.
Drills line and long slot cannot be accepted.
Minimum slot 1mm*2mm.
DRC compatible as rule file attached.
Please try to make your PCB width larger than 20mm to reduce manufacturing cost.
PCB design must be in the length range (not area) of the dimensions you selected.
5. Panelizing
For the following services, you can panelize to save the cost, but you need to cut the board by yourself.
5cm Max * 5cm Max
5cm Max * 10cm Max
5cm Max * 15cm Max
10cm Max * 10cm Max
10cm Max * 15cm Max
The rules of Panelizing:
There should be no more than 5 sub-boards to fit the size.
The sub-boards should only be separated by the silkscreen. Using any holes or slots to separate the sub-boards is not permitted.
Eagle Design Rule: click to download
Note:
Cadsoft Eagle 4-layer Gerber Generator (Copper layer need in 1, 2, 15, 16)
Price for Fusion PCB Service - 4 layers
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 0g |
Battery | Exclude |