© 2008-2024 Seeed Technology Co.,Ltd. All rights reserved.
Name | Picture | Characteristic | Common Use | Physical Specification | Attention | Selection |
---|---|---|---|---|---|---|
Normal SLA | Most common used Good price performance | Sculpture Prototype sample Model | Density:1.3g/cm^3
Working accuracy: 0.05~0.1mm
Tensile strength: 45~54MPa
modulus of elasticity:2500~3000MPa | Performance like ABS | ||
High-accuracy SLA | Higher accuracy than normal material | High-accuracy Model | Density:1.3g/cm^3 Working accuracy: 0.02mm Max size:298*185*203mm^3 | |||
Nylon+Glass fiber | Good stiffness and strength | Performance test Final Product | Density:1.3g/cm^3 Working accuracy: 0.1mm Maxsize:750*380*580mm^3 | Little powder on its surface | ||
Transparent SLA | Full Transparent | Case Decoration | Density:1.3g/cm^3 Working accuracy: 0.05mm~0.1mm Max size:600*600*400mm^3 | |||
Nylon PA12 | Good stiffness and strength | Performance test Final Product | Density:1.3g/cm^3 Working accuracy: 0.1mm Max size:750*380*580mm^3 | Little powder on its surface | ||
Stainless Steel 316L | Medical instruments Jewelry | Density:10g/cm^3 Working accuracy: 0.1mm Max size:250*250*280mm^3 | ||||
Mould steel | Heat-resisting | Injection mould | Density:1.3g/cm^3 Working accuracy: 0.1mm Max size:298*185*203mm^3 | For mass production mould | ||
Wood+PLA | Wood are combined by PLA | For fun | Density:1.2g/cm^3 Working accuracy: 0.1mm Max size:500*500*500mm^3 | Not good strength |