![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Fritzing Creator Kit with Arduino UNO English Edition
SKU
110990010
The Fritzing Creator Kit gives you a fast, easy and--most important--entertaining introduction to the world of interactive electronics
YOU MAY LIKE THIS
PRODUCT DETAILS
The Fritzing Creator Kit gives you a fast, easy and--most important--entertaining introduction to the world of interactive electronics.
What do you get? The ultimate beginners book teaches you everything you need to know through a series of practical--yet playful--exercises. And that playfulness is the key! There is a paper robot who can turn his head; a fortune teller who is (of course) never wrong (no guarantee on that); a dinosaur who relays the news on your Twitter stream and a pong game on a big LED matrix display.
The box is sturdy and gives you enough extra space to transport your projects. Components and wires are stored in sub-containers which keep everything organized and visible.
The Creator Kit is made in Germany--right here--in Berlin-Kreuzberg. Many Fritzing users helped us to develop it--both to select the components and to test the exercises. This helped us develop a product that will provide you with everything you need to build creative electronics projects--and have fun in the process!
We recommend this Kit from 12 years on.
Includes:
- Book,
- Bastelbögen (paper models),
- Arduino UNO R3,
- breadboards 2x,
- base plate,
- USB cable,
- light sensor,
- rotary knob 2x,
- tilt switch,
- push-button 2x,
- LED Matrix Display,
- RGB LED,
- Piezo buzzer,
- light emitting diodes (LEDs) 22x,
- servo motor,
- DC motor (4.5 – 9 V),
- resistors 220 Ω 10x,
- resistors 100 kΩ 10x,
- MOS-FET (field-effect transistor),
- plug cables long 14x,
- plug cables short 28x,
- extension cables 14x,
- 9 V battery clip,
- L293D motor driver (H-bridge),
- Allen key,
- screws 3x,
- spacers 3x
Unboxing of the Fritzing Creator Kit
Find a lot more projects in our project galerie: online project gallery.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 1000g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9023009000 |
ROHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review