![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Foam Cutter-26cm with copper transformer
SKU
110990453
This foam cutter is very suitable for fast modeling
- 10+: $23.36
YOU MAY LIKE THIS
PRODUCT DETAILS
This foam cutter is very suitable for fast modeling. You can use it to make something like ironman. Of course, first you need a big enough foam.
Features:
- Very light, only 40g.
- You can make any shape you want
- Can be heated to 210C for 10 seconds.
- With wire switch, more secure, more convenient
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 1189g |
Battery | Exclude |
ECCN/HTS
HSCODE |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review