![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Flow switch--MR-W1-P
SKU
311990002
This sensor works as a switch, conducts while flow pass though
- 10+: $11.69
- 20+: $11.04
YOU MAY LIKE THIS
PRODUCT DETAILS
This sensor works as a switch, conducts while flow pass though.
Specifications
- Max switch current: 0.5 A
- Max load current : 1.0 A
- Max resistance: 100 ohm
- Max load power: 10 w
- Max switch voltage: 100 vdc
- Min damage voltage: 220 vdc
- Min sensible flow: ≥0.1L/MIN
- Working flow range: 1-30L/MIN
- Min sensible pressure: ≥0.1 mpa
- Min water pressure: 0. 1 mpa
- Max water pressure: 1.2 mpa
- Working temperature: 1-80°C
- Storage temperature: -20-10°C
- Life: >108 times
- Response time : 0.2 sec
- Release time : 0.2 sec
Technical details
Dimensions | 100mm x80mm x26.5mm |
Weight | G.W 27g |
Battery | Exclude |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review