![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Flat HDMI Male to Male Cable 1M,Support 3D For HDTV computer & tablets cable
- 10+: $3.36
YOU MAY LIKE THIS
PRODUCT DETAILS
Introduction:
Connects your portable HDTV DVs, camcorders, cameras or game consoles to your HDTV, supporting up to 1080P(The High Speed HDMI Cable has sufficient bandwidth to transfer 1080p video signals between 1080p rated source and sink (display) devices). Cable constructed using the high quality material for best contact connection between HDMI equipment. A superb cable with excellent audio-visual transfer properties that deliver signal without compromising purity and balance.
Features:
Compatible with Raspberry Pi A+,B,B+/2.
Color: Black
ABS material housing
24K gold plated plugs
Supports up to 4096 x 2160 30Hz display
Supports 3D display screen
Supports all HDMI devices including 1.4
Ultra-thin design, easy to carry
Cable length: 1meters
Widely used in home theater, and business class projector based applications etc.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 67g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8544421100 |
USHSCODE | 8544110050 |
UPC | 841454109556 |
EUHSCODE | 8544119000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewA good cable to connect any SBC to a monitor or TV.
The length of this cable is sufficient to connect these devices together.
It transmits the FullHD signal without any problems -
from order viewHigh quality HDMI cable. It is very useful and durable.