![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Firefly-RK3288
YOU MAY LIKE THIS
PRODUCT DETAILS
Features:
New Cortex-A17 Quad-core processors
Mali-T760 MP4 Graphics Processing
Supports dual-booting Android and Ubuntu
2GB Dual-Channel DDR3/
16GB eMMC
Dual Band AC Wi-Fi / Bluetooth 4.0 /
Gigabit Ethernet
External extension interface.
Specification:
Size:118mm*85mm
CPU:RK3288 Cortex-A17 quad core@ 1.8GHz
GPU:Mali-T764 GPU with support for OpenGL ES 1.1/2.0 /3.0,
OpenVG1.1, OpenCL, Directx11
Memory:2GB DDR3
Storage:16GB eMMC Flash , Micro SD
Network:Ethernet - 10/100/1000M RJ45
Wireless - 2.4GHz/5GHz AC WiFi, Support 802.11a/b/g/n/ac
Bluetooth 4.0
Audio IN/OUT:HDMI , SPDIF , Microphone Header ,MIC
Vedio In/Out: HDMI2.0 up to 3840x2160@60P
VGA up to 1080P
MIPI、LVDS、EDP、MIPI-CSI
USB: USB2.0 HOST x 2 , Micro USB OTG x 1
IR:Support self defined IR remote
KEY:Power Key x 1, Recovery Key x 1, Reset Key x 1
LED:Programable LED x 2
Debugging:Serial Console for debugging
Reserved(42 x 2) Pin:MIPI、LVDS、MIPI-CSI、EDP、ISP、PWM、SPI、UART、ADC、GPIO、I2C、I2S
Power:5V/2.5A
Need a power adapter? Why not try our American standard plug: USB power Plug Adapter.
If you have any questions, feel free to send us an email to service(at)t-firefly.com
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 402g |
Battery | Exclude |
ECCN/HTS
HSCODE |