![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Pycom Fipy MicroPython enabled development board (LoRa, Sigfox, WiFi, Bluetooth,LTE CAT M1,NB-IoT)
FiPy includes WiFi, Bluetooth, LoRa, Sigfox and dual LTE-M (CAT M1 and NBIoT) the FiPy gives access to all the world’s LPWAN networks on one tiny board.
YOU MAY LIKE THIS
PRODUCT DETAILS
Imagine 5 networks in one perfectly-formed, same-small-foot-print-as WiPy and LoPy, IoT development board. MicroPython enabled. FiPy includes WiFi, Bluetooth, LoRa, Sigfox and dual LTE-M (CAT M1 and NBIoT) the FiPy gives access to all the world’s LPWAN networks on one tiny board.
Get on with a board that gives you full flexibility during testing, install, deployment and even later when you want to switch real-time your airtime network provider. You can switch when the time is right for you or set some parameters that will do so automatically.
FiPy Features
-
Powerful CPu
-
Five networks: WiFi, BLE, cellular LTE-CAT M1/NB1, LoRa and Sigfox
-
1KM WiFi range
-
MicroPython enabled
-
Fits in a standard breadboard (with headers)
-
Ultra-low power usage: a fraction compared to other connected microcontrollers
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 31g |
Battery | Exclude |
Espressif ESP32 SoC | |
Dual processor and WiFi radio system on chip | |
Networking processor handles the WiFi connectivity and the IPv6 stack | |
Main processor is entirely free to run the user application | |
An extra ULP-coprocessor that can monitor GPIOs, the ADC channels and control most of the internal peripherals during deep-sleep mode while only consuming 25uA | |
2 x UART, 2 x SPI, I2C, micro SD card | |
ANalog channels: 8×12 bit ADCs, 2×8 bit DAC | |
Timers: 2×64 bit with PWM with up to 16 channels | |
DMA on all peripherals | |
GPIO: Up to 22 | |
SHA, MD5, DES, AES | |
802.11b/b/n 16mbps | |
Low energy and classic RTC | |
Running at 32KHz | |
Node range: Up to 50km | |
SSL/TLS support up to 1.2 | |
WPA Enterprise security | |
AES encryption engine | |
RAM: 4MB | |
Flash Memory: 8MB | |
GPIO: Up to 22 | |
Hardware floating point acceleration | |
Python multi-threading | |
Voltage Input: 3.3V – 5.5V | |
3v3 output capable of sourcing up to 400mA |
Part List
FiPy | 1 |
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8517620090 |
COO | CHINA |
RoHS | 1 |