![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
FT2232H USB 2.0 Hi-Speed breakout board
SKU
103990006
A breakout board with the latest 5th generation FTDI FT2232H USB 2
- 10+: $24.30
- 20+: $23.22
YOU MAY LIKE THIS
PRODUCT DETAILS
A breakout board with the latest 5th generation FTDI FT2232H USB 2.0 IO
chip. The FT2232 is a USB to serial converter like the FT232, but with a
bunch more features:
USB 2.0 Hi-Speed (480Mb/s)
2 Independent USB to serial ports
2 MPSSE modules with I2C, SPI, and JTAG
General purpose IO pins
3.3volts
Supported JTAG debugger in OpenOCD, urJTAG, and others
Multi-platform support, GPL drivers
The breakout board includes an EEPROM for custom USB descriptors and
VID/PIDs.
Documents
If you encounter any problems when using this product, here is the forum from which you can get the technical support.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 9g |
Battery | Exclude |
Part List
FT2232H USB 2.0 Hi-Speed breakout board | 1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | 841454109310 |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page