![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Experimental Platform for Raspberry Pi/Arduino
This Experimental platform is easy to carry on and assemble with Raspberry Pi and Arduino boards like Raspberry Pi 4/3b+/3 and Arduino Uno/Mega.
YOU MAY LIKE THIS
PRODUCT DETAILS
Description
Do you have a problem like this when you use Raspberry Pi or Arduino with breadboard through jump wires and find it hard to carry them all from one place to another? With this Experimental Platform for Raspberry Pi/Arduino, you will be easy to figure it out. This experimental platform is easy to assemble and carry on, and the Raspberry Pi and Arduino interfaces like TF port, HDMI port, and power port are available on the platform which means you can easily plug all the interfaces on the board with this experimental platform.
What's more? This platform is not only compatible with Raspberry Pi 4/ 3 B+ / Raspberry Pi 3 Model B / 2 Model B / B+ and Zero/W, but also suitable for Arduino Uno, Mega2560 development breadboards. As a matter of fact, you can use it in the project with almost all the Raspberry and Arduino boards.
Features
- Easy to assemble
- ABS material
- Stable and well compatibility
- Compatible with RPi 4/3B+/3B/2B/B+/Zero/Zero W
- Lightweight
- Easy to carry on
- Weight: 0.080kg
Specification
Part List
- 1 x ABS experiment holder platform
- 2 x Acrylic washers
- 4 x Anti-slipper rubber pads
- 1 x Screw pack for the holder(M2.0*6)
- 1 x Screw Driver
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |