![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Expansion Board 3.0 (compatible with all Pycom modules)
- 10+: $15.30
YOU MAY LIKE THIS
PRODUCT DETAILS
Introducing the Expansion Board 3.0, compatible with the WiPy 2.0, WiPy 3.0, LoPy, LoPy4, SiPy, FiPy and GPy.
Use the Pymakr Plugins
Plugins for popular code editors to write your MicroPython scripts
Quick Verification
For easy&fast debugging use the interactive shell that is accessible through telnet or one of the serial ports.
Easy Upload
Upload your scripts,and any other files you want to the Wipy 1.0, WiPy 2.0, LoPy or SiPy via the FTP server.
Locally or remotely
Reset the microcontroller (you can do it locally, or remotely via Telnet)
USB and LiPo battery powered
Custom PIC USB to serial converter with automatic bootloader mode
LiPo battery charger (BQ24040), with options for two different charging currents (100mA and 450mA)
TPS2115A with reverse voltage protection
MicroSD card slot
JST style battery connector
Power LED and charge status LED
One user LED and one user switch
Button to enter into “safe mode” easily
Battery voltage monitoring via the WiPy ADC
Lots of jumpers to enable/disable features
Dimensions: 65 x 50 x 8 mm.
Mechanical
1 x Expansion board 3.0
Technical details
Dimensions | 98mm x70mm x21.8mm |
Weight | G.W 43g |
Battery | Exclude |
Part List
Expansion board | 1 |
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8517709000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
Documents
SHARED BY USERS
REVIEWS
FAQ
- Page Previous
- Page 1
- You're currently reading page 2