![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Euro Plug Power Adapter
SKU
313080008
Most of the power adapter at our store are with American standard plug, for many people not use American standard plug it is really inconvenient
- 10+: $1.76
- 20+: $1.66
- More
- 50+: $1.56
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
Most of the power adapter at our store are with American standard plug, for many people not use American standard plug it is really inconvenient. Now we provide several kinds of power adapter for you, including UK Plug Power Adapter, Euro Plug Power Adapter and Australian Plug Power Adapter. We really hope these will help you and let you more fast to start your project.
Note: This product does not convert electrical voltage.
Features
- CE, RoHS compliant
- Small to carry and easy to use, plug and play
- Convert AC Plug from US (2-flat-pins) to European (2-round-pins)
- Accessory Type: AC Charger.
- Size: 34 x 14 x 42mm
- Voltage: 6A 125/250VAC
- Weight: 13g
- Color:black
Technical details
Dimensions | 60mm x50mm x15mm |
Weight | G.W 14g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8504401400 |
USHSCODE | 8504100000 |
UPC | 841454116318 |
EUHSCODE | 8504400000 |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review