![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Serial to Ethernet Module based on ESP32 series - WT32-ETH01
WT32-ETH01 is an embedded serial to Ethernet module based on the ESP32 series WT32-S1 MCU. The module integrates an optimized TCP/IP protocol stack, which is convenient for users to easily complete the networking functions of embedded devices while reducing development time cost. In addition, the module is compatible with half-pad and through-hole connectors. The board width is a universal width and therefore, it can be directly soldered to boards, connectors, or even breadboards, which is convenient for users to use in different scenarios.
- 10+: $15.30
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Support complete TCP/IP protocol stack
- Rich wireless communication interface
- Multiple working modes using through holes and half-pads
Description
WT32-ETH01 is an embedded serial to Ethernet module based on the ESP32 series WT32-S1 MCU. The module integrates an optimized TCP/IP protocol stack, which is convenient for users to easily complete the networking functions of embedded devices while reducing development time cost. In addition, the module is compatible with half-pad and through-hole connectors. The board width is a universal width and therefore, it can be directly soldered to boards, connectors, or even breadboards, which is convenient for users to use in different scenarios.
The ESP32 series of ICs are SOCs that integrate 2.4GHz Wi-Fi and Bluetooth dual-mode, with ultra-high radio frequency performance, stability, versatility, reliability, and ultra-low power consumption.
Specifications
Specification | Items | Details |
---|---|---|
Wi-Fi | RF Certifications | FCC/CE/RoHS |
Protocols | 802.11 b/g/n/e/i(802.11n,Up to 150 Mbps) | |
A-MPDU and A-MSDU aggregation, 0.4_ s guard interval support | ||
Frequency range | 2.4~2.5 GHz | |
Bluetooth | Protocols | Bluetooth v4.2 BR/EDR and BLE standards |
Radio | NZIF receiver with -97 dBm sensitivity | |
Hardware | Network port specifications | RJ45, 10/100Mbps, Cross-direct connection adaptive |
Serial baud rate | 80~5000000 | |
On-board flash | 32Mbit | |
Operating voltage | 5V or 3.3V | |
Operating current | Average: 80mA | |
Supply current | Minimum: 500 mA | |
Operating temperature | -40°C~+85°C | |
Ambient temperature | Normal temperature | |
Packaging | Half pad/ Through-hole connector( Optional) | |
Software | Wi-Fi mode | Station/softAP/SoftAP+station/P2P |
Wi-Fi security mechanisms | WPA/WPA2/WPA2-Enterprise/WPS | |
Encryption types | AES/RSA/ECC/SHA | |
Firmware update | Remote OTA upgrade via network | |
Software development | SDK used for further development | |
Networking protocol | IPv4、TCP/UDP | |
IP access methods | Static IP、DHCP(Default) | |
Transparent transmission modes | TCP Server/TCP Client/UDP Server/UDP Client | |
User configurations | AT+ commands set |
Pinout Diagram
Part List
1 x Serial to Ethernet Module based on ESP32 series - WT32-ETH01
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewexcellent item