![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Espruino Pico (pinned)
- 10+: $28.49
YOU MAY LIKE THIS
PRODUCT DETAILS
Espruino Pico is a tiny microcontroller board that runs JavaScript (it doesn’t need to be plugged into a computer), making it easier than ever to control electronics in the real world. You can program it with nothing but a serial terminal program, but there’s also an IDE that runs in the Chrome Web browser. It’s got a syntax highlighted editor as well as a graphical programming language.
Once you have uploaded code, you can inspect and change variables (including functions) while your program is running. If you make something with an Espruino Pico and need to change it a year later, your original code is still there waiting for you!
This is the pinned version of the board, which fits perfectly into breadboard. If you need without pre-soldered pins, please visit Espruino Pico (unpinned).
Features
33mm x 15mm (1.3 x 0.6 inch)
22 GPIO pins : 9 Analogs inputs, 21 PWM, 2 Serial, 3 SPI, 3 I2C
All GPIO is 5 volt tolerant (Arduino compatible)
2 rows of 9 0.1" pins, with a third 0.05" row of 8 pins on the end
On-board USB Type A connector
Two on-board LEDs and one button.
STM32F401CDU6 CPU - ARM Cortex M4, 384kb flash, 96kb RAM
On-board 3.3v 250mA voltage regulator, accepts voltages from 3.5v to 16v
Current draw in sleep: < 0.05mA - over 2.5 years on a 2500mAh battery
On-board FET can be used to drive high-current outputs
Part List
Espruino Pico (pinned) x 1
There's loads of documentation, examples and tutorials, and support for a huge range of different hardware too.
Let's see how to get started here.
For any technical support or suggestion, please kindly go to Espruino forum .
Technical details
Dimensions | 110mm x70mm x16mm |
Weight | G.W 8g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8473309000 |
USHSCODE | 8471410150 |
UPC | 841454117933 |
EUHSCODE | 8471707000 |
COO | CHINA |
RoHS | 1 |