![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Encoder Geared Motor JGA25-371
SKU
316070002
Please consider Encoder Geared Motor JGB37-371 as alternative product
Introduction:
This Motor with encoder, Mainly used in robot platform and car provide power, Good quality and long lifetime, high torque and low noise
YOU MAY LIKE THIS
PRODUCT DETAILS
Please consider Encoder Geared Motor JGB37-371 as alternative product
Introduction:
This Motor with encoder, Mainly used in robot platform and car provide power, Good quality and long lifetime, high torque and low noise. It's running at 201RPM.
Specification:
- Rated Voltage: DC 12V
- No load speed: 201rpm
- No Load Current: 46mA
- load Speed: 168rpm
- load Current: 250mA
- load out put: 1.25w
- load torque: 0.53Kg.cm
- Stall torque: 2.65kg.cm
- Stall Current: 1A
- Ratio: 21.3
- Weight:101g
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 101g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8501101000 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review