![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Embedded Thermal Printer
SKU
114990012
This is an embedded thermal printer, which is widely used in various occasions, such as supermarkets, convenience stores, post office, bank and so on
- 10+: $38.25
YOU MAY LIKE THIS
PRODUCT DETAILS
This is an embedded thermal printer, which is widely used in various occasions, such as supermarkets, convenience stores, post office, bank and so on. It is not a normal consumer product, but similar to consumer products. The compact size makes it easy to be embedded to any kinds of instruments and meters. With a nice appearance, you can even put it on the table. On the hardware side, we specially choose the TTL interface so that it can be directly controlled by development boards such as Arduino or Raspberry Pi. In the Internet of things era, it’s time to print out your ideas!
The printer comes with a set of power and data cables but without a power supply. It can work in 5V~ 9V, with the peak current of 2A, so please get a power supply with more than 2A output capacity. In addition, the thermal paper is not included either. The thermal printer uses the common 57mm-wide thermal paper that you could get from most stationers and supermarkets. Certainly, we do also provide you with these accessories, including 5V/2A adapter and 57mm-wide thermal paper.
Features
Low-noise direct thermal printing method
Printer control panel built-in GB18030 Chinese character
Fast printing speed
Can support Max. 39mm paper roll, the biggest paper roll of the same models
TTL interface
Rich of graphics/curves/characters print function
Easy paper loading structure
Support 5V-9V wide power voltage
Technical details
Dimensions | 110mm x70mm x55mm |
Weight | G.W 178g |
Battery | Exclude |
Printing method | thermal direct line printing |
Paper loading method | easy paper loading |
Paper width | 57mm |
Print width | 48mm |
Resolution ration | 8dots/mm(384dots/line) |
Life of printing head | 50km |
Printing speed | 60mm/sec.; Max.80mm/sec.(voltage 8.5V) |
Character size | 12x24dots, 24x24dots |
Chinese character fonts | GB18030,12x24dots, 24x24dots |
Outline dimensions | 111mmx65mmx57mm |
Installation dimensions | 103mmx57mm |
Embedded depth | 50mm |
Paper roll specifications | width 57mm, Max. diameter 39mm |
Interface | TTL |
Input power | DC 5V~9V |
Operating temperature | 5℃~50℃ |
Storage temperature | -20℃~60℃ |
Operating humidity | 10%~80% |
Storage humidity | 10%~90% |
Part List
Thermal Printer | 1 |
Cable | 1 |
Acrylic Bracket | 2 |
Screw | 2 |
ECCN/HTS
HSCODE | 8443329090 |
USHSCODE | 8536490080 |
UPC | 841454109792 |
EUHSCODE | 8536301090 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page