![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Embedded Antenna U.FL for GPS
SKU
318020015
This is an embedded antenna for GPS
YOU MAY LIKE THIS
PRODUCT DETAILS
This is an embedded antenna for GPS. It has a IPX/U.FL connector, can be used on Seeed Studio GPS bee or any other GPS equipment which has U.FL connector.
KEY FEATURES
- - Small size embedded antenna
- - low power consumption
- TECHNICAL SPECIFICATIONS
- - Gain: 20dB
- - VSWR: <2.0
- - Voltage: 3.3V +/- 0.3V
- - Current: 5mA
- - Dimensions: antenna size : 27 x 27 x 6.4 mm ; cable length: 90mm
DOCUMENTS
It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 11.5g |
Battery | Exclude |
ECCN/HTS
HSCODE |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review