![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Emax XA2212 12V DC 980KV Brushless Motor
SKU
108990009
Mainly used in 4 rotors helicopter,fixed-wing aircraft and Helicopters etc
YOU MAY LIKE THIS
PRODUCT DETAILS
Mainly used in 4 rotors helicopter,fixed-wing aircraft and Helicopters etc. high power and efficiency. low price With rich fitting. High quality bearings,silicon Steel and magnets ensures the functionality & lifetime of the motor.
SPECIFICATION
• KV Values: 980KV
• Prop size: APC 11*4.7
• Voltage: DC 8~12V
• Current: 9.5~15.1A
• Trust: 550~880G
• Power: 76~181.2W
• Efficiency: 7.2~4.9G/W
• Rotation Speed: 5470~6960RPM
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 60g |
Battery | Exclude |
ECCN/HTS
HSCODE |
ROHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review