![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Emax XA2212 12V DC 820KV Brushless Motor
SKU
108990008
Mainly used in 4 rotors helicopter,fixed-wing aircraft and Helicopters etc
YOU MAY LIKE THIS
PRODUCT DETAILS
Mainly used in 4 rotors helicopter,fixed-wing aircraft and Helicopters etc. high power and efficiency. low price With rich fitting. High quality bearings,silicon Steel and magnets ensures the functionality & lifetime of the motor.
Specification:
•KV Values: 820KV
•Prop size: APC 11*4.7
•Voltage: DC 8~12V
•Current: 7.3~12A
•Trust: 500~830G
•Power: 58.4~144W
•Efficiency: 8.6~5.8G/W
•Rotation Speed: 4650~5720RPM
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 60g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8501200000 |
ROHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review