![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Electronic componets box 8.8*6*2CM
SKU
327030036
As what you see, this box is small and beautiful
- 10+: $1.13
YOU MAY LIKE THIS
PRODUCT DETAILS
As what you see, this box is small and beautiful. You can use it to fill some electronic componets.
Features:
- Specially-designed lock
- Minimalistic appearance
- Good sealing performance
Specification:
- Dimensions: 88*60*20MM
- Material : Plastic
Technical details
Dimensions | 85mm x60mm x20mm |
Weight | G.W 14g |
Battery | Exclude |
ECCN/HTS
HSCODE | 3923100090 |
UPC | 841454114161 |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page