![Loading...](https://static-cdn.seeedstudio.com/static/version1724918232/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Electronic brick - Starter kit
SKU
ELB138E1P
This is a Starter kit of electronic brick; it includes basic components and sensors
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a Starter kit of electronic brick; it includes basic components and sensors. You can build many interesting projects even if you don't know anything about soldering that makes it the best choice for beginners.
Parts list
- Arduino/Seeeduino sensor Chassis V1.1 X1
- LCD 16*2 Characters X1
- Rotary angle sensor (Analog) X1
- Big button switch X1
- Buzzer X1
- Tilt switch X1
- Lighting emitting diode X2
- Light sensor X1
- Temperature sensor X1
- 2pin pluggable terminal module X1
- Fully buckled 3 wire cable X5
- 10 pin colorful ribbon cable with 2*5 IDC connector X1
Documents
Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to ourforum.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 311g |
Battery | Exclude |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review