![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Electronic brick - OLED 96x16 Display (With Free Cable)
SKU
ELB151D2P
This product is no longer for sale
YOU MAY LIKE THIS
PRODUCT DETAILS
This product is no longer for sale.
Features
- 3.5mm TRRS jack
- Small size
- I2C Interface
- Low power consumption
Key Specifications
- Dot Matrix:96×16
- Dot Size 0.16(W)mm×0.18 (H)mm
- Dot Pitch 0.18(W)mm×0.20 (H)mm
- Wide range of operating temperature: -40°C~70°
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 5g |
Battery | Exclude |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review