Electronic brick - Line Finder
SKU
ELB144D2P
This is a electronic brick compatible line find sensor
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a electronic brick compatible line find sensor. It is designed for line sensing applications and comprised of two parts - an IR emitting LED and an IR sensitive phototransistor. It can output either analog signal or digital signal to a microcontroller so the robot can reliably follow a black line on a white background, or vice versa.
Note:This product will be discontinued when the current stock sold out.
- Electronic brick compatible interface
- Small size
- 5V DC power supply
- Indicator LED
- Analog/ digital output
- Distance adjustable
- 3mm screw hole for mounting
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 3.5g |
Battery | Exclude |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review