![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Electronic brick - 125Khz RFID Card Reader
SKU
113990066
Seeed 125K RFID reader is a module used to read uem4100 RFID card information with two output formats: Uart and Wiegand
YOU MAY LIKE THIS
PRODUCT DETAILS
Seeed 125K RFID reader is a module used to read uem4100 RFID card information with two output formats: Uart and Wiegand. It has high sensitivity with maximum 7cm sensing distance. The 4pins of Electronic Brick Interface make it be very easily used with Arduino or Seeeduino.
Features
- Selectable output format : Uart or Wiegand
- 4Pins Electronic Brick Interface
- High Sensitivity
Key specifications
- Supply voltage: 5v
- Max sensing distance: 7cm
- Uart output: TTL output, 9600baudrate, 8 data bits, 1 stop bit, and no verify bit.
- Wiegand output: 26 bits wiegand format, 1 even verify bit, 24 data bits, and 1 odd verify bit
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 10g |
Battery | Exclude |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review