the AI Hardware Partner
Toggle Nav
Loading...

EdgeBox RPi 200 - Raspberry Pi IoT Edge Device | IoT Gateway | 2GB RAM, 8GB eMMC, UPS, WiFi

This version of EdgeBox RPI 200 is equipped with 2GB RAM, 8GB eMMC, on-chip Wi-Fi and extra UPS supercapacitor. This Raspberry Pi CM4-powered IoT edge device serves as a reliable and scalable Industrial IoT gateway, supporting Modbus, LoRa and Wi-Fi,and etc. Seamlessly integrate with various IoT protocols and harness the power of edge computing for efficient data processing and communication. 

Raspberry Pi CM4-powered edge IoT gateway with 3*RS485, dual ethernet, and optional wireless connectivity (4G, LoRa®, Wi-Fi/BLE, Zigbee), priced starts from $209.  

$269.00
Out of stock
  • 10+: $259.00

PRODUCT DETAILS

EdgeBox-RPI-200 is not only an industrial raspberry pi/linux gateway and IIoT gateway, but also an all-in-one Raspberry Pi-based edge computing controllers that combines multiple industrial purposes. Designed as high-scalability and rugged industrial hardware, mounted with rich IO resources, and supported by the great Raspberry Pi industrial software ecosystem, it is an ideal choice for smart automation and Industrial Internet of Things(IIoT) solutions.

Key Features

  • All-in-one IIoT Edge Gateway

More than just a PLC, PAC, also an IoT edge Gateway, edge computing controller and Industry PC.

  • Powerful and Flexible Processors

Powered by Raspberry Pi CM4, equipped up to 8GB RAM and 32GB eMMC

  • Multiple Communication Capabilities

Support multiple industrial iot protocols and standards on phoenix connector and a RJ45 Gigabit Ethernet; Carry full-featured wireless interconnectivity with both cecullar and LoRa, supported by AWS, Azure cloud services

  • Rugged Industrial-grade Hardware Design

Integrated thermal management with full Aluminum heatsink enclosure, supporting 35mm DIN rail and wall mounting 

  • Supported with Rich Industrial Software Ecosystem

Support rich industrial platforms and also fleet management, including Codesys, N3uron, balena, Node Red,  Ignition and etc.

Description

The EdgeBox-RPI-200 series controllers offer versatile solutions for enhancing edge automation and industrial control. Compact yet powerful, they support real-time operations and multi-process control for various industrial applications, serving as PLC, IIoT Gateway, OPC UA Server, and Industry PC.

For a detailed comparison and to find the best fit for your projects, you can check our EdgeBox Series Comparision Table, or directly email us at [email protected]

Powerful and Flexible Processors

EdgeBox-RPI-200-CM4104016 leverages the processing power of the AI-enabled Raspberry Pi Compute Module 4(CM4), running up to 1.5GHz, equipped with 2GB RAM and 8 GB eMMC, compiling in Linux, with Debian Operate System.

 

Rich IO Industrial Interfaces while Supporting Extensive Bus Protocols and Standards

This high-scalability equipment has been engineered with multiple isolated industrial interfaces, which adhere to various industrial bus protocols and standards to achieve data transmission in a variety of situations. It even offers extended SSD storage and enhanced display output,for more data acquisition and improved visual presentation.

Protocols and standards Support

● RS485/RS232

● TCP IP

● Modbus

● OPC UA

● IEC 61131-3 compliant

Multiple Communication Capabilities, Multiple Cloud Services Support

The EdgeBox-RPI-200 employs high integration of communication, which integrates with wireless capabilities supported by multiple cloud services. It is greatly qualified for IIoT, which you can utilize to build IoT Gateway.

Cloud Services Support

● AWS

● Azure

Great Raspberry Pi Industrial Software Ecosystem

With the great Raspberry Pi industrial software ecosystem, you will find that EdgeBox-RPI-200 has plentiful software and autonomous platforms supported. With massive documentation and open communities, troubleshooting can be precise and expeditious.

There are some platforms and brokers EdgeBox-RPI-200 working on, kindly click for detailed instruction and wiki:

 

 

 

 

 

 

 

Note

The EdgeBox-RPi-200 can't directly flash the OS. An additional carrier board is required to flash the OS.

Robust Hardware Design

The overall structure of Edge Box is rugged, maintenance-reducing and fanless, as it integrates thermal management with full Aluminum heatsink enclosure. It is ultra-lightweight and supports 35mm DIN rail and wall mounting, all of which make it suitable for limited space and extreme conditions including in-vehicle and in-rack applications.

Application

  • Smart Building: Building Management System(BMS), Building Automation System(BAS), Building Automation and Control system(BACS)
  • Smart Farming: smart irrigation system, greenhouse conditions adgjustment, localized control and automation
  • Energy Management: power management system, home energy management system, microgrid control system
  • Manufacturingdefect detection, workplace safety, smart packing
  • Industry Automation: water management, forest monitoring, smart packing, fire detection and prevention system

 

We welcome you to explore and inquire about this product([email protected]), unlocking the potential of EdgeBox-RPI-200 across various industries. Embrace the power of digital transformation in your sector with EdgeBox-RPI-200, empowering your business and industry with cutting-edge solutions.

Specification

Parameter

Description

Basic

CPU

Raspberry Pi CM4, Quad-core Cortex-A72@ 1.5GHz

 RAM

1GB/2GB/4GB/8GB

eMMC

Lite/8GB/16GB/32GB

Operating System

Raspbian, Debian

Wireless

WiFi

2.4 GHz, 5.0 GHz IEEE 802.11 b/g/n/ac equipped*

Bluetooth

Bluetooth 5.0, BLE equipped*

Cellular

Mini-PCIe support 4G LTE(Quectel EC20/EC25 tested)*

LoRa®

Mini-PCIe support LoRaWAN®

Interface

Ethernet

1 x 1000M RJ45

HDMI

HDMI 2.0 up to 4k@60fps

USB

2 x USB2.0 A

RS Serial

1 x RS485 (isolated)

1 x RS232

M.2 socket

2242 NVME SSD card

DI

2 x isolated DI ports

Input Voltage: 24V DC; Current: 1000mA

DO

2 x isolated DO ports

Output voltage: <60 V; Current: 500 mA

Extra features

Power Supply

DC 12V - 36V

RTC

RTC

Watchdog Timer

Stand alone

Encryption Chip

ATECC608A*

Uninterrupted Power Supply

UPS*

Operation temperature

-20 ~ 60 °C

Certification

RoHS, CE, FCC, TELEC, UKCA

Note

Options marked with * require additional purchase of module or antenna according to accerrories list. If you want to customize features, feel free to email us at [email protected].

 

Note

4G and LoRa® cannot be used at the same time, because EdgeBox have only one Mini-PCIe slot.

Accessories List

SKU

Product Name

How to buy

114992364

Raspberry Pi Compute Module 4 Antenna Kit

buy online

110061501

LoRa Antenna Kit

buy online

114992969

Wio-WM1302 LoRaWAN Gateway Module (SPI) - US915

buy online

114993268

Wio-WM1302 LoRaWAN Gateway Module Without SX1262(SPI) - EU868

buy online

110061502

4G Antenna Kit

buy online

110061521

GPS Antenna Kit for 4G Module

buy online

113991135

LTE Cat 4 EC25-EUX-mini-PCIe

buy online

113991134

LTE Cat 4 EC25-AFXGA-mini-PCIe

buy online

113991174

LTE Cat 4 EC25-AUXGR-mini-PCIe

contact [email protected]

113991214

LTE Cat 4 EC25-EFA-mini-PCIe

contact [email protected]

113991234

LTE Cat 4 EC25-EMGA-mini-PCIe

contact [email protected]

112990267

NVMe M.2 2280 SSD 1TB

buy online

 

FAQ

Q.How can I get started with EdgeBox?

Edgeboxes, pre-loaded with Debian Buster, can be powered up with HDMI and ethernet for first boot. Also you can access it remotely with SSH for initial configuration without a monitor. Once set up, switch to VNC for a graphical interface.

Q.What kinds of 4G and LoRa® modules can I use?

You can input Quectel EC20/EC25 module for 4G LTE usage.

You can use Seeed WM1302 module for LoRaWAN® applications.

Q.Can I use 4G and LoRa® at the same time?

Sorry, this box does not support 4G and LoRa® use at the same time.

Q.How to reflash OS? 

When you need to install your preferred OS, you will need some additional hardware to burn it. Remove the CM4 from the Edge box and place it on the Dual Gigabit Ethernet Carrier Board to burn your OS. Then, remount the CM4

Q.What are the software we can communicate with external world ?

The Edge box is an open-source hardware solution for industries. It supports protocols such as RS485, RS282 Modbus, Ethernet/IP, TCP/IP, and wireless networks. Therefore, you can interact with the external world using third-party software such as Codesys, Node-RED, N3uron, and Ignition Edge, as well as cloud services like AWS and Azure.

 

Discover our range of edge devices powered by Raspberry Pi, including all-in-one edge computing controllers and versatile HMIs. They are open source and adaptable to your specific requirements. Explore the complete series of Raspberry Pi-based edge devices today.

 

ECCN/HTS

HSCODE 8537109090
USHSCODE 8471490000
UPC
EUHSCODE 8471707000
COO CHINA
CE 1
EU DoC 1
FCC 1
RoHS 1
UK DoC 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ