![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
EdgeBox RPi 200 - Raspberry Pi IoT Edge Device | IoT Gateway | 4GB RAM, 32GB eMMC, WiFi
This version of EdgeBox RPI 200 is equipped with 4GB RAM, 32GB eMMC and on-chip Wi-Fi. This Raspberry Pi CM4-powered IoT edge device serves as a reliable and scalable Industrial IoT gateway, supporting Modbus, LoRa and Wi-Fi, and etc. Seamlessly integrate with various IoT protocols and harness the power of edge computing for efficient data processing and communication.
- 10+: $269.00
YOU MAY LIKE THIS
PRODUCT DETAILS
EdgeBox-RPI-200 is not only an industrial raspberry pi/linux gateway and IIoT gateway, but also an all-in-one Raspberry Pi-based edge computing controllers that combines multiple industrial purposes. Designed as high-scalability and rugged industrial hardware, mounted with rich IO resources, and supported by the great Raspberry Pi industrial software ecosystem, it is an ideal choice for smart automation and Industrial Internet of Things(IIoT) solutions.
Key Features
- All-in-one IIoT Edge Gateway
More than just a PLC, PAC, also an IoT edge Gateway, edge computing controller and Industry PC.
- Powerful and Flexible Processors
Powered by Raspberry Pi CM4, equipped up to 8GB RAM and 32GB eMMC
- Multiple Communication Capabilities
Support multiple industrial iot protocols and standards on phoenix connector and a RJ45 Gigabit Ethernet; Carry full-featured wireless interconnectivity with both cecullar and LoRa, supported by AWS, Azure cloud services
- Rugged Industrial-grade Hardware Design
Integrated thermal management with full Aluminum heatsink enclosure, supporting 35mm DIN rail and wall mounting
- Supported with Rich Industrial Software Ecosystem
Support rich industrial platforms and also fleet management, including Codesys, N3uron, balena, Node Red, Ignition and etc.
Description
The EdgeBox-RPI-200 series controllers offer versatile solutions for enhancing edge automation and industrial control. Compact yet powerful, they support real-time operations and multi-process control for various industrial applications,serving as PLC, IIoT Gateway, OPC UA Server, and Industry PC.
For a detailed comparison and to find the best fit for your projects, you can check our EdgeBox Series Comparision Table, or directly email us at [email protected].
Powerful and Flexible Processors
EdgeBox-RPI-200-CM4104016 leverages the processing power of the AI-enables Raspberry Pi Compute Module 4(CM4),running up to 1.5GHz, equipped with 4GB RAM and 32 GB eMMC, compiling in Linux, with Debian Operate System.
Rich IO Industrial Interfaces while Supporting Extensive Bus Protocols and Standards
This high-scalability equipment has been engineered with multiple isolated industrial interfaces, which adhere to various industrial bus protocols and standards to achieve data transmission in a variety of situations. It even offers extended SSD storage and enhanced display output,for more data acquisition and improved visual presentation.
Protocols and standards Support |
● RS485/RS232 ● TCP IP ● Modbus ● OPC UA ● IEC 61131-3 compliant |
Multiple Communication Capabilities, Multiple Cloud Services Support
The EdgeBox-RPI-200 employs high integration of communication, which integrates with wireless capabilities supported by multiple cloud services. It is greatly qualified for IIoT, which you can utilize to build IoT Gateway.
Cloud Services Support |
● AWS ● Azure |
Great Raspberry Pi Industrial Software Ecosystem
With the great Raspberry Pi industrial software ecosystem, you will find that EdgeBox-RPI-200 has plentiful software and autonomous platforms supported. With massive documentation and open communities, troubleshooting can be precise and expeditious.
There are some platforms and brokers EdgeBox-RPI-200 working on, kindly click for detailed instruction and wiki:
|
|
|
|
|
|
|
Note
The EdgeBox-RPi-200 can't directly flash the OS. An additional carrier board is required to flash the OS.
Robust Hardware Design
The overall structure of Edge Box is rugged, maintenance-reducing and fanless, as it integrates thermal management with full Aluminum heatsink enclosure. It is ultra-lightweight and supports 35mm DIN rail and wall mounting, all of which make it suitable for limited space and extreme conditions including in-vehicle and in-rack applications.
Application
- Smart Building: Building Management System(BMS), Building Automation System(BAS), Building Automation and Control system(BACS)
- Smart Farming: smart irrigation system, greenhouse conditions adgjustment, localized control and automation
- Energy Management: power management system, home energy management system, microgrid control system
- Manufacturing: defect detection, workplace safety, smart packing
- Industry Automation: water management, forest monitoring, smart packing, fire detection and prevention system
We welcome you to explore and inquire about this product([email protected]), unlocking the potential of EdgeBox-RPI-200 across various industries. Embrace the power of digital transformation in your sector with EdgeBox-RPI-200, empowering your business and industry with cutting-edge solutions.
Specification
Parameter |
Description |
Basic |
|
CPU |
Raspberry Pi CM4, Quad-core Cortex-A72@ 1.5GHz |
RAM |
1GB/2GB/4GB/8GB |
eMMC |
Lite/8GB/16GB/32GB |
Operating System |
Raspbian, Debian |
Wireless |
|
WiFi |
2.4 GHz, 5.0 GHz IEEE 802.11 b/g/n/ac equipped* |
Bluetooth |
Bluetooth 5.0, BLE equipped* |
Cellular |
Mini-PCIe support 4G LTE(Quectel EC20/EC25 tested)* |
LoRa® |
|
Interface |
|
Ethernet |
1 x 1000M RJ45 |
HDMI |
HDMI 2.0 up to 4k@60fps |
USB |
2 x USB2.0 A |
RS Serial |
1 x RS485 (isolated) |
1 x RS232 |
|
M.2 socket |
2242 NVME SSD card |
DI |
2 x isolated DI ports |
Input Voltage: 24V DC; Current: 1000mA |
|
DO |
2 x isolated DO ports |
Output voltage: <60 V; Current: 500 mA |
|
Extra features |
|
Power Supply |
DC 12V - 36V |
RTC |
RTC |
Watchdog Timer |
Stand alone |
Encryption Chip |
ATECC608A* |
Uninterrupted Power Supply |
UPS* |
Operation temperature |
-20 ~ 60 °C |
Certification |
RoHS, CE, FCC, TELEC, UKCA |
Note
Options marked with * require additional purchase of module or antenna according to accerrories list. If you want to customize features, feel free to email us at [email protected].
Note
4G and LoRa® cannot be used at the same time, because EdgeBox have only one Mini-PCIe slot.
Accessories List
SKU |
Product Name |
How to buy |
114992364 |
buy online |
|
110061501 |
buy online |
|
114992969 |
buy online |
|
114993268 |
Wio-WM1302 LoRaWAN Gateway Module Without SX1262(SPI) - EU868 |
buy online |
110061502 |
buy online |
|
110061521 |
buy online |
|
113991135 |
buy online |
|
113991134 |
buy online |
|
113991174 |
LTE Cat 4 EC25-AUXGR-mini-PCIe |
contact [email protected] |
113991214 |
LTE Cat 4 EC25-EFA-mini-PCIe |
contact [email protected] |
113991234 |
LTE Cat 4 EC25-EMGA-mini-PCIe |
contact [email protected] |
112990267 |
buy online |
FAQ
Q.How can I get started with EdgeBox?
Edgeboxes, pre-loaded with Debian Buster, can be powered up with HDMI and ethernet for first boot. Also you can access it remotely with SSH for initial configuration without a monitor. Once set up, switch to VNC for a graphical interface.
Q.What kinds of 4G and LoRa® modules can I use?
You can input Quectel EC20/EC25 module for 4G LTE usage.
You can use Seeed WM1302 module for LoRaWAN® applications.
Q.Can I use 4G and LoRa® at the same time?
Sorry, this box does not support 4G and LoRa® use at the same time.
Q.How to reflash OS?
When you need to install your preferred OS, you will need some additional hardware to burn it. Remove the CM4 from the Edge box and place it on the Dual Gigabit Ethernet Carrier Board to burn your OS. Then, remount the CM4
Q.What are the software we can communicate with external world ?
The Edge box is an open-source hardware solution for industries. It supports protocols such as RS485, RS282 Modbus, Ethernet/IP, TCP/IP, and wireless networks. Therefore, you can interact with the external world using third-party software such as Codesys, Node-RED, N3uron, and Ignition Edge, as well as cloud services like AWS and Azure.
Discover our range of edge devices powered by Raspberry Pi, including all-in-one edge computing controllers and versatile HMIs. They are open source and adaptable to your specific requirements. Explore the complete series of Raspberry Pi-based edge devices today.
ECCN/HTS
HSCODE | 8471419000 |
USHSCODE | 8471410150 |
UPC | |
EUHSCODE | 8471707000 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
FCC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewEverything Ok, goodproduct!