![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
EasyDriver stepper motor driver V4.4
SKU
105020000
Each EasyDriver can drive up to about 750mA per phase of a bi-polar stepper motor
YOU MAY LIKE THIS
PRODUCT DETAILS
Each EasyDriver can drive up to about 750mA per phase of a bi-polar stepper motor. It defaults to 8 step microstepping mode.(So if your motor is 200 full steps per revolution, you would get 1600 steps/rev using EasyDriver.) It is a chopper microstepping driver based on the Allegro A3967 driver chip. For the complete specs of the design, read the A3967 datasheet. It has a variable max current from about 150mA/phase to 750mA/phase. It can take a maximum motor drive voltage of around 30V, and includes on-board 5V regulation, so only one supply is necessary. The best part - low cost. The parts cost is maybe $10, less if you make the board yourself.
-- above text and all designs are from Brian Schmalz's Project page.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 8g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8503001000 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review