![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Eagleye 530s
YOU MAY LIKE THIS
PRODUCT DETAILS
There are many IoT platform out there in the market, among which we have developed many product kit for them. This time we created a new development kit named Eagleye 530s, which is powered by the Samsung ARTIK™ IoT platform.
The Eagleye 530s is a high-performance, pre-tested, cost-effective and production-ready development kit incorporates the Samsung ARTIK™ 530s, a 1GB system-on-module (SoM) on a custom credit card size board. For more information about ARTIK™ 530s, please refer to here.
What is Samsung ARTIK™? Samsung ARTIK™ is a pre-integrated IoT platform consisting of enterprise-grade modules, cloud services, and end-to-end security for the design and development of robust IoT solutions. People always neglect the importance of security to products in the IoT world. With services like ARTIK Module, Cloud, Security and ecosystem Samsung aims to provide a platform that takes care of your total security.
As mentioned above, the Eagleye530s is based on the ARTIK 530s 1GB SoM, which is a Quad Core Cortex® A9 running @ 1.2 GHz with 4 B Flash memory, hardware-based security features, and Linux OS (Ubuntu). Eagleye 530s including 40 pin GPIO and accessory interface to provide support for Micro SD, Ethernet 10/100/1000, Wi-Fi 802.11 a/b/g/n, Bluetooth BLE 4.2 802.15.4, and ZigBee/Thread. It also supports full HDMI, MIPI camera interface, video, and audio media.
Since the Eagleye 530s is pin-compatible with many “maker” hardware accessories, it allows Samsung ARTIK™ developers to easily tap into the extensive “maker” accessories marketplace and prototype and build with off-the-shelf sensors (eg. GrovePi+, Grove sensors), voice recognition (eg. ReSpeaker 2-mic array and ReSpeaker 4-mic array), relays, GPS, cellular connectivity, and more, further expands options for enterprise developers creating feature-rich proof-of-concepts (PoC) or production-ready products.
Features
Powered by the Samsung ARTIK™ IoT platform.
Incorporates ARTIK 530s 1GB SoM, a Quad Core Cortex® A9 running @ 1.2 GHz.
Includes 40 pin GPIO and accessory interface.
Support for Micro SD, Ethernet 10/100/1000, Wi-Fi 802.11 a/b/g/n, Bluetooth BLE 4.2 802.15.4, and ZigBee/Thread.
Supports full HDMI, MIPI camera interface, video, and audio media.
Note
To boot the board, please plug in USB or DC Jack power(5V at least 2A), then push the power button and the LED indicator will be ON.
To boot the board automatically without pushing the power button, you just need to configure the board by soldering method. Please follow the The Guideline of auto-booting for Eagleye 530s.pdf.
Technical details
Dimensions | 87mm x58.5mm x20mm |
Weight | G.W 50g |
Battery | Exclude |
CPU | Quad core ARM Cortex [email protected] |
GPU | 3D graphics accelerator |
DRAM | 1GB DDR3 |
Flash | 4GB eMMC |
WLAN | IEEE802.11a/b/g/n Dual Band SISO(2.4G/5G) |
Bluetooth | Bluetooth 4.2(BLE+Classic) |
Zigbee/Thread | 802.15.4 |
1 x | Ethernet 1000Base-T MAC |
2 x | USB 2.0 Type-A |
1 x | POWER DC 5V |
1 x | Headphone Jack |
1 x | Full-Size HDMI Port |
1 x | Micro USB OTG Type-B |
1 x | Micro USB UART Type-B(Power Supply) |
1 x | GPIO extend Port 2*20 pin (2.54mm) |
1 x | MIPI CSI Port for Camera |
1 x | SD card Port |
Part List
Eagleye 530s | 1 |
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
UPC | 841454120322 |
EUHSCODE | 8543709099 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
FCC | 1 |
IC ID | 1 |
RoHS | 1 |
UK DoC | 1 |