![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
EX2-TX2 Carrier Board for JetsonTX series with compact size and rich ports (SIM card, SATA, mPCLe ,etc.)
EX-TX2 is an extended carrier board specifically for the NVIDIA Jetson TX series. The rich peripheral interfaces make it suitable for end-to-end AI robot applications in manufacturing, logistics, retail, agriculture and other industries. With the powerful NVIDIA controlling module(not included) and its compact design, it is good for Video Analysis and Robotics like UAVs, Unmanned boats, Unmanned submarines, etc.
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
-
The carrier board is specially designed for working with Jetson TX2/ TX2i / TX1 modules and we will not include them inside.
-
We will not include a power cord, please choose a suitable form according to your country.
Features
- 400 pin SO-DIMM provided, module TX1/TX2-4GB/TX2-8GB/TX2i fitted
- Compact size (86mm*60mm*23mm) saves precious space
- Lightweight good for small AI or IoT Application
- Compact & all-in-one design
- Equipped with an anti-fall aviation plug that supports high currents
- mPCIe/mSATA and Sim card slot, 4G communication allowance
- SATA storage for SSD, best for small NVR
Description
EX2-TX2 is a high-performance, interface rich NVIDIA Jetson TX series compatible carrier board, providing HDMI 2.0, Gigabit Ethernet, USB3.0, USB 2.0, micro USB (OTG function), mPCIe/mSATA, SATA solid-state drive, CSI camera, 422, SD card, CAN, PIO, I2C, I2S fans and other rich peripheral interfaces are suitable for environments with strict environmental requirements, small size and powerful functions.
Basically, it works with an NVIDIA module mentioned above to achieve graphic AI applications. To be more specific, with the NVIDIA Jetson TX series module assembled, it could support NVIDIA JetPack, which includes a board support package (BSP), Linux OS, NVIDIA CUDA®, cuDNN, and TensorRT™ software libraries for deep learning, computer vision, GPU computing, multimedia processing, and much more. It is suitable for small size AI graphical applications such as smart-city IoT edge devices, small NVR, Home robots, UAVs, Unmanned boats and Unmanned submarines which need to have a lightweight, low power consumption and small overall design.
Application
-
Home NVR
-
Home robots
-
UAVs
-
Unmanned boats
-
Unmanned submarines
Specifications
EX2-TX2 Connector Summary
Module |
NVIDIA Jetson TX series |
OS |
Ubuntu 18.04/16.04 |
CPU |
Dual-Core Denver 1.5 64-Bit CPU and ARM-A57 |
GPU |
256-core NVIDIA Pascal GPU |
Memory |
8 GB 128-bit LPDDR4 |
Storage |
32 GB eMMC 5.1 msata SSD/sata3.1 HDD |
Power |
12VDC 7.5W/15W |
Display |
MICRO HDMI |
USB |
USB-TYPE-A3.0*3,MICRO-USB2.0 *1 |
NETWORK |
Gigabit Lan,WIFI,4G-LTE |
interfaces |
mPCIE/mSata/sata3.1 UART,422,GPIO,I²C,CAN*25V-PWM-FAN |
Mechanical |
87*60*33mm,143.5g |
Temperature |
-45℃-85℃(TX2-02) |
Comparison among EX series carrier board
Feature | EX1 carrier board | EX2-TX2 carrier board | EX1-Dual ethernet ports carrier board |
Module Compatibility | NVIDIA® Jetson™ Nano/NX/TX2 NX | NVIDIA® Jetson™ TX series | NVIDIA® Jetson™ Nano/NX/TX2 NX |
So-DIMM | 260 Pin | 400 Pin | 260 Pin |
PCB Size / Overall Size | 100mm*80mm | 86mm*60mm | 119mm*80mm |
Display | 1* Micro HDMI | 1* Micro HDMI | 1*HDMI |
CSI Camera | 1*CSI | / | / |
Ethernet | 1x Gigabit Ethernet (10/100/1000M) |
1x Gigabit Ethernet (10/100/1000M) |
2x Gigabit Ethernet (10/100/1000M) |
USB | 4* USB 3.0 Type A (Integrated USB 2.0); |
2* USB 3.0 Type A (Integrated USB 2.0); |
1* USB 3.0 Type A (Integrated USB 2.0); |
1* USB 2.0 (4 Pin connector) |
1* USB 2.0 | ||
1* USB Micro B | 1* USB Micro B | 1* USB Micro B | |
SATA | / | 1 SATA | / |
M.2 Key M | 1*M.2 Key M | / | / |
M.2 Key E | / | / | / |
mPCL | 1* mPCIe | 1* mPCIe | / |
TF_Card | / | 1* TF_Card | 1* TF_Card |
SIM | 1* Sim card slot | 1* Sim card slot | / |
USB WIFI Mode | 1*USB 2.0 Wifi (Pre-installed ) | / | / |
FAN | 1* FAN(5V PWM) | 1* FAN(5V PWM) | 1* FAN(5V PWM) |
CAN | 1* CAN | 2* CAN | / |
Multifunctional port | 1* 24-Pin | 1* 26-Pin | 1* 16-Pin |
Other multifunctional port | 10 Pin (I2C, I2S, GPIOs) | 422(UART 5 Pin) | / |
RTC | / | / | Battery not included |
Supercapacitor | 1* Supercapacitor | 1* Supercapacitor | / |
Power | DC 12V/5V | DC 12V | DC 5V |
Other Power | 1* 4 Pin POE | 1* 2 Pin SATA 5V Power | / |
Operating Temperature | -40° to +85° | -45° to +85° | -45° to +85° |
Hardware Overview
Note
If you want to enter recovery mode, follow the below instruction:
- Connect the module to the board and the power,
- Press the‘ POW’ button once to power on,
- Press and hold the ’REC’ button and at the same time,
- Press the ‘RST’ button once to enter recovery mode. (Keep holding ‘REC’ for 2-3 seconds)
Part List
1 x Carrier Board
1 x Power Adapter 12V (Power cord not included)
ECCN/HTS
HSCODE | 8471504090 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 8471707000 |
COO | CHINA |
RoHS | 1 |