![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
EX1-Dual ethernet ports Carrier Board for Jetson Nano/Xavier NX/TX2 NX with dual ethernet ports, SIM card slot, and Rich Pins (I2C, UART, GPIO, etc.)
The EX1-Dual ethernet ports carrier board has nearly the same size as the carrier board in NVIDIA® Jetson Xavier™ NX developer kit, could work well with Jetson Nano/ Xavier NX/ TX2 NX modules. It provides several connectors with industry-standard pinouts to support additional functionality beyond what is integrated on the main platform board. It's lightweight and cost-effective but still has powerful characteristics that make it suitable for the good start and quick evaluation of a new project.
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
-
The carrier board is specially designed for working with Jetson Nano/ Xavier NX / TX2 NX modules and we will not include them inside.
-
We will not include the RTC 3V battery (CR12220).
-
We will not include a power cord.
Features
-
Basic peripherals are provided but enough for project starters and new learners.
-
Quickly realize efficient and high-performance video analysis applications
-
Dual Gigabit Ethernet Ports: RJ45 Connector
-
Power light Indicator for starters better monitoring machines' working station
Description
EX1-Dual ethernet ports is a high-performance, interface rich NVIDIA Jetson Nano / Xavier NX/ TX2 NX compatible carrier board, providing Micro SD card slot, Micro HDMI, Gigabit Ethernet, USB3.0, USB2.0, GPIOs, I2C and PWM Fan. Buttons and Light indicators onboard help developers quickly start their projects.
Basically, it works with an NVIDIA Jetson Nano /NVIDIA Xavier NX / NVIDIA Jetson TX2 NX module to achieve graphic AI applications. To be more specific, with the NVIDIA module assembled, it could support NVIDIA JetPack, which includes a board support package (BSP), Linux OS, NVIDIA CUDA®, cuDNN, and TensorRT™ software libraries for deep learning, computer vision, GPU computing, multimedia processing, and much more. It is suitable for intelligent edge devices such as urban smart parking lot management, robots, drones, smart cameras, and portable medical equipment. Also, it is good for portrait tracking and suspicious object detection in special fields. After learning and training, it can be deployed to image terminal guidance, underwater facility inspection and rescue, etc. With the NVIDIA module and functional extension carrier board, people can quickly build efficient and high-performance video analysis applications and realize the rapid development and deployment of high-performance video recognition.
Application
-
Quick start
-
Project evaluation
-
Computer vision education
-
Light projects for small robotic project
Specifications
EX1-Dual ethernet ports Connector Summary:
Connector |
Description |
HDMI Port |
1* HDMI Connector |
USB 3.0 Type A |
1*USB 3.0 Type-A Connector |
Ethernet |
1*RJ45 Gigabit Ethernet Connector (10/100/1000) |
FAN Connector |
1*Picoblade Header |
Multifunctional port |
16 PIN |
NVIDIA Jetson Nano/NX/TX2 NX connector |
1* SODIMM connector, 260-pin |
USB 2.0 |
1*USB 2.0 connector |
USB Micro Type B |
1*USB Micro B, RA Female |
5V Power Jack |
5V |
Note
- If you want to enter recovery mode, follow the below instruction:
- Connect the module to the board and the power on,
- Press and hold the’REC/RST’ button for 5-10s and release,
- Connect to the host machine via Micro USB on carrier board.
Comparison among EX series carrier board
Feature | EX1 carrier board | EX2-TX2 carrier board | EX1-Dual ethernet ports carrier board |
Module Compatibility | NVIDIA® Jetson™ Nano/NX/TX2 NX | NVIDIA® Jetson™ TX series | NVIDIA® Jetson™ Nano/NX/TX2 NX |
So-DIMM | 260 Pin | 400 Pin | 260 Pin |
PCB Size / Overall Size | 100mm*80mm | 86mm*60mm | 119mm*80mm |
Display | 1* Micro HDMI | 1* Micro HDMI | 1*HDMI |
CSI Camera | 1*CSI | / | / |
Ethernet | 1x Gigabit Ethernet (10/100/1000M) |
1x Gigabit Ethernet (10/100/1000M) |
2x Gigabit Ethernet (10/100/1000M) |
USB | 4* USB 3.0 Type A (Integrated USB 2.0); |
2* USB 3.0 Type A (Integrated USB 2.0); |
1* USB 3.0 Type A (Integrated USB 2.0); |
1* USB 2.0 (4 Pin connector) |
1* USB 2.0 | ||
1* USB Micro B | 1* USB Micro B | 1* USB Micro B | |
SATA | / | 1 SATA | / |
M.2 Key M | 1*M.2 Key M | / | / |
M.2 Key E | / | / | / |
mPCL | 1* mPCIe | 1* mPCIe | / |
TF_Card | / | 1* TF_Card | 1* TF_Card |
SIM | 1* Sim card slot | 1* Sim card slot | / |
USB WIFI Mode | 1*USB 2.0 Wifi (Pre-installed ) | / | / |
FAN | 1* FAN(5V PWM) | 1* FAN(5V PWM) | 1* FAN(5V PWM) |
CAN | 1* CAN | 2* CAN | / |
Multifunctional port | 1* 24-Pin | 1* 26-Pin | 1* 16-Pin |
Other multifunctional port | 10 Pin (I2C, I2S, GPIOs) | 422(UART 5 Pin) | / |
RTC | / | / | Battery not included |
Supercapacitor | 1* Supercapacitor | 1* Supercapacitor | / |
Power | DC 12V/5V | DC 12V | DC 5V |
Other Power | 1* 4 Pin POE | 1* 2 Pin SATA 5V Power | / |
Operating Temperature | -40° to +85° | -45° to +85° | -45° to +85° |
Hardware Overview
Part List
1 x EX1-Dual ethernet ports Carrier Board
1 x 5V Power adapter (cord not included)
ECCN/HTS
HSCODE | 8471504090 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 8471707000 |
COO | CHINA |
RoHS | 1 |